??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS C-60R-001-08P-PU-10
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS C-60R-001-08P-PU-10
VERF
Availability
Available
BC
Order code
BIS00H7
TC
Product identifier
BIS C-60R-001-08P-PU-10
PX
Product view
43215_00
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.000 Kg
DESCRIPT
Description
Product Group = LF (70/455 kHz), Dimension = Ø 30 x 95 mm, Installation = metal-free (clear zone), Antenna type = round, Connection = Cable (shielded), 11-pin, 10.00 m, PU, Housing material = Brass, nickel-plated, Interface = 8-bit parallel, Ambient temperature = 0...50 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.